Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
ETP bushing
Bill of material
ETP bushing KETTEN FUCHS Artikel-Nr. ETP 35
CNSORDERNO
Order number
ETP 35
ETP
Height
35 mm
SD
Dimensions
35 mm
D
Dimensions
47 mm
D1
Dimensions
63 mm
D2
Dimensions
53.5 mm
L
Dimensions
37 mm
L1
Dimensions
55 mm
L2
Dimensions
60 mm
MN
Transfer torque values
650 Nm
FA
Transmission values ​​of axial force
37.1 kN
FR
Transmission values ​​of radial force
18.8 kN
AS
Turnbuckles Number pieces
6
GR
Clamping screw size
M5
MA
Manz
8 Nm
J
Trägheitsmoment
0.230 kgm²x10-³
CNSMASSEXACT
Mass
0.41 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices